IESNA:LM-63-2002
[TEST]P1389654
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6D-827-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 6xLight Square PACKAGE 80CRI 2700K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (84) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.68A 321.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28129.4
TILT=NONE
84 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 321.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
182.6 235.9 494.6 1331.5 2579.3 3538.0 4162.0 4801.1 5607.6 6543.5 7517.4 8826.1 10203.3 11489.1 12752.2 13893.5 14677.2 14951.1 
14882.6 14327.2 13627.2 12630.4 11687.0 11900.0 12881.5 14030.4 14669.6 14745.7 14601.1 14418.5 13193.5 11352.2 7433.7 722.8 
197.8 98.9 68.5 0.0 
182.6 235.9 525.0 1316.3 2503.3 3545.7 4192.4 4770.7 5569.6 6475.0 7532.6 8750.0 10119.6 11527.2 12782.6 13908.7 14646.7 14920.7 
14837.0 14350.0 13604.4 12622.8 11763.0 11892.4 12889.1 13962.0 14662.0 14776.1 14616.3 14403.3 13292.4 11405.4 7760.9 
852.2 197.8 98.9 76.1 0.0 
182.6 235.9 479.3 1278.3 2373.9 3469.6 4085.9 4702.2 5478.3 6429.4 7464.1 8696.7 9937.0 11207.6 12272.8 13254.4 14053.3 14487.0 
14563.0 14243.5 13695.7 13125.0 12615.2 12432.6 13003.3 14060.9 14859.8 15202.2 15171.7 15042.4 14228.3 12539.1 9754.4 
1985.9 213.0 121.7 91.3 0.0 
182.6 228.3 426.1 1118.5 2183.7 3165.2 4025.0 4664.1 5348.9 6338.0 7357.6 8529.4 9792.4 10956.5 11960.9 12737.0 13421.7 14068.5 
14555.4 14677.2 14509.8 14266.3 14121.7 14137.0 14403.3 15148.9 15985.9 16594.6 16746.7 16731.5 16122.8 14776.1 11998.9 
4451.1 235.9 152.2 121.7 0.0 
182.6 220.7 372.8 844.6 1772.8 2792.4 3713.0 4489.1 5181.5 6018.5 7076.1 8209.8 9389.1 10568.5 11709.8 12554.4 13208.7 13718.5 
14190.2 14509.8 14806.5 14875.0 14935.9 15057.6 15323.9 15818.5 16518.5 17112.0 17302.2 17370.7 16868.5 14951.1 12052.2 
7806.5 350.0 197.8 152.2 0.0 
182.6 220.7 334.8 715.2 1521.7 2503.3 3492.4 4329.3 5014.1 5828.3 6764.1 7951.1 9168.5 10370.7 11519.6 12447.8 13056.5 13505.4 
13847.8 14144.6 14410.9 14654.4 14875.0 15133.7 15498.9 15963.0 16632.6 17233.7 17431.5 17416.3 16526.1 14540.2 12402.2 
8734.8 1042.4 220.7 175.0 0.0 
182.6 213.0 319.6 601.1 1278.3 2168.5 3142.4 4063.0 4823.9 5607.6 6482.6 7631.5 8750.0 9876.1 11055.4 11998.9 12752.2 13140.2 
13391.3 13672.8 13969.6 14258.7 14601.1 14989.1 15346.7 15864.1 16510.9 17119.6 17271.7 17058.7 15833.7 14106.5 12417.4 
8902.2 2062.0 258.7 197.8 0.0 
182.6 213.0 266.3 426.1 760.9 1445.7 2259.8 3089.1 4063.0 4930.4 5752.2 6566.3 7525.0 8575.0 9647.8 10751.1 11709.8 12356.5 12813.0 
13170.7 13520.7 13825.0 14152.2 14448.9 14738.0 15042.4 15567.4 16046.7 15978.3 15704.4 14616.3 13421.7 11443.5 8780.4 
5227.2 365.2 266.3 0.0 
182.6 205.4 228.3 289.1 426.1 677.2 1156.5 1788.0 2503.3 3325.0 4184.8 5082.6 5972.8 6825.0 7700.0 8605.4 9602.2 10469.6 11344.6 
12067.4 12683.7 13208.7 13710.9 14144.6 14517.4 14844.6 14973.9 14859.8 14578.3 14258.7 13300.0 12090.2 9914.1 7418.5 4785.9 
1415.2 327.2 0.0 
182.6 197.8 205.4 228.3 258.7 319.6 418.5 570.7 798.9 1171.7 1658.7 2221.7 2853.3 3477.2 4245.7 4998.9 5858.7 6802.2 7798.9 8879.4 9975.0 
10971.7 11831.5 12523.9 13163.0 13642.4 13923.9 13923.9 13573.9 13201.1 11268.5 7730.4 3956.5 1879.3 966.3 334.8 319.6 0.0 
182.6 190.2 190.2 190.2 197.8 197.8 205.4 220.7 243.5 273.9 312.0 365.2 418.5 487.0 578.3 700.0 844.6 1027.2 1278.3 1620.7 2092.4 2731.5 3675.0 
4823.9 6345.7 7905.4 9023.9 9206.5 8422.8 7494.6 5387.0 3713.0 2450.0 1323.9 456.5 83.7 22.8 0.0 
182.6 182.6 182.6 182.6 175.0 175.0 175.0 167.4 175.0 175.0 182.6 190.2 197.8 205.4 205.4 213.0 220.7 235.9 251.1 281.5 334.8 395.7 525.0 753.3 1171.7 
1917.4 2959.8 3667.4 3271.7 2746.7 1422.8 692.4 304.3 106.5 53.3 30.4 15.2 0.0 
182.6 182.6 175.0 167.4 159.8 152.2 144.6 144.6 137.0 137.0 137.0 137.0 129.3 129.3 121.7 114.1 106.5 91.3 91.3 83.7 83.7 83.7 83.7 76.1 68.5 76.1 
83.7 91.3 91.3 76.1 45.7 38.0 22.8 22.8 15.2 15.2 15.2 0.0 
182.6 175.0 159.8 144.6 137.0 121.7 114.1 106.5 98.9 91.3 83.7 76.1 60.9 53.3 45.7 30.4 22.8 22.8 15.2 15.2 15.2 7.6 7.6 7.6 7.6 7.6 7.6 7.6 7.6 7.6 0.0 7.6 7.6 
7.6 7.6 15.2 15.2 0.0 
182.6 159.8 144.6 129.3 121.7 106.5 98.9 83.7 68.5 60.9 45.7 38.0 30.4 22.8 15.2 7.6 7.6 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.6 7.6 
7.6 15.2 0.0 
182.6 159.8 137.0 121.7 106.5 91.3 76.1 60.9 38.0 30.4 22.8 15.2 15.2 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.6 7.6 7.6 
15.2 0.0 
182.6 152.2 129.3 106.5 91.3 76.1 53.3 38.0 22.8 15.2 15.2 7.6 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.6 7.6 7.6 
7.6 0.0 
182.6 144.6 121.7 106.5 83.7 60.9 45.7 30.4 15.2 15.2 7.6 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.6 7.6 7.6 7.6 
0.0 
182.6 144.6 121.7 98.9 83.7 53.3 38.0 22.8 15.2 7.6 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.6 7.6 7.6 
0.0 
182.6 152.2 121.7 98.9 83.7 53.3 38.0 22.8 15.2 7.6 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
182.6 152.2 121.7 98.9 83.7 53.3 38.0 30.4 22.8 15.2 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
182.6 152.2 121.7 98.9 83.7 60.9 45.7 30.4 22.8 15.2 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
